
calcActive())">
Harmony XVC, Monolithic precabled tower light, plastic, red orange green, Ø60, base mounting, steady or flashing, buzzer, IP54, 24 V AC/DC
XVC6B35SK
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XVC6B35SK
Harmony XVC, Monolithic precabled tower light, plastic, red orange green, Ø60, base mounting, steady or flashing, buzzer, IP54, 24 V AC/DC
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This monolithic tower light is part of the range of pre-assembled and pre-cabled tower lights Harmony type XVC diameter 60mm. It is supplied pre-assembled and pre-cabled with 3 illuminated signaling units (red, orange, green) and a base for mounting on horizontal surface. It also features a buzzer with continuous or intermittent tone and adjustable sound level from 70db to 85db at 1 m, + flashing light. It is designed for long distance indication of the operating states of a machine, visually by means of illuminated signaling units visible through 360°. It features LED for steady or flashing light source, and it can be supplied with 24 V AC/DC. Its protection index is IP54. It provides PC (polycarbonate) illuminated unit, ABS base unit and PBT + ABS (UL94HB) top cover. It weighs 300g and it is 201mm high. It is used mainly in the semi-conductor factories, on conveyor belts and on small food or drink dispensing machines in the commercial sector. It is CE and UL certified. It is designed to be mounted on horizontal surface thanks to its base fitted with 3 screws.
รายละเอียดสินค้า
Activity | IDSIG |
---|---|
หมายเลขส่วนประกอบ | XVC6B35SK |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Harmony XVC |
ขนาดบรรจุภัณฑ์ | 0 x 0 x 200.8 mm |