
calcActive())">
Indicator bank, Harmony XVB, illuminated unit, plastic, orange, 70mm, integral flash discharge tube, 10joule, 24V AC/DC
XVBC8B5
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XVBC8B5
Indicator bank, Harmony XVB, illuminated unit, plastic, orange, 70mm, integral flash discharge tube, 10joule, 24V AC/DC
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This Harmony XVB illuminated unit is supplied with 24V AC/DC and has an integral orange flash discharge tube with a strobe light. This orange indicating bank lens is designed as an illuminated unit to be connected with base and create complete tower light. It has a 70mm diameter It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66, making it ideal for operation in harsh environments. Its flash discharge tube offers a strobe light, allowing it to clearly display the status of your machines in applications such as automotive, machine tool, material handling, packaging, assembly stations, conveyors. Simple and modular design to allow for easy installation with base unit and make complete tower light. It complies with international standards and certifications (CCC, CSA C22-2 No.14, EN/IEC 60947-5-1, EAC, UL 508 standards and NEMA 4X).
รายละเอียดสินค้า
Activity | IDSIG |
---|---|
หมายเลขส่วนประกอบ | XVBC8B5 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Harmony XVB |