
calcActive())">
Indicator bank, Harmony XVB, illuminated unit, plastic, clear, 70mm, steady, bulb or LED not included, 250V
XVBC37
THB 1,385.65
THB 762.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XVBC37
Indicator bank, Harmony XVB, illuminated unit, plastic, clear, 70mm, steady, bulb or LED not included, 250V
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
Indicator bank, Harmony XVB, illuminated unit, plastic, clear, 70mm, steady, bulb or LED not included, 250V
THB 1,385.65
THB 762.00
คำอธิบาย
This Harmony XVB clear illuminated unit is supplied with up to 250V AC/DC bulb, bulb order separately, steady light. This clear indicating bank lens is designed as an illuminated unit to be connected with base and create complete tower light. Its integral LED offers a steady light, allowing it to clearly display the status of your machines in applications such as automotive, machine tool, material handling, packaging, assembly stations, conveyors. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66, making it ideal for operation in harsh environments. Simple and modular design to allow for easy installation with base unit and make complete tower light. It complies with international standards and certifications (CCC, CSA C22-2 No.14, EN/IEC 60947-5-1, EAC, UL 508 standards and NEMA 4X).
รายละเอียดสินค้า
Activity | IDSIG |
---|---|
หมายเลขส่วนประกอบ | XVBC37 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Harmony XVB |