calcPageSize())"
/>
Further offers for this product
รวมภาษี
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
รวมภาษี
Indicator bank, Harmony XVB, illuminated unit, plastic, red, 70mm, steady, bulb or LED not included, 250V
- คำอธิบาย
- ข้อมูลจำเพาะ
- Environmental Data
- Documents
- รีวิว
คำอธิบาย
ภาพรวม
| Activity | IDSIG |
|---|---|
| ค่าพิกัดกระแส | 25kA |
| Range of product | HARMONY XVB UNIVERSAL |
| Product or component type | INDICATOR BANK |
| Beacon or indicator bank unit type | ILLUMINATED UNIT |
| Signalling type | STEADY |
| Mounting diameter | 70 MM |
| Component name | XVBC |
| Material | POLYCARBONATE |
| Light source | BULB NOT INCLUDED, RED |
| Bulb type | INCANDESCENT WITH BA 15D BASEPROTECTED LED |
| Assembly style | CUSTOMER ASSEMBLY, UP TO 5 UNITS |
| Maximum power dissipation in W | 7 W |
| Connections - terminals | SCREW CLAMP TERMINALS, |
| [Ui] rated insulation voltage | 250 V CONFORMING TO IEC 60947-1 |
| Nominal voltage limit | 0.85...1.1 UN CONFORMING TO IEC 60947-5-1 |
| [Uimp] rated impulse withstand voltage | 4 KV CONFORMING TO IEC 60947-1 |
| CAD overall width | 70 MM |
| CAD overall height | 63 MM |
| CAD overall depth | 70 MM |
| Pollution degree | 2 |
| Product certifications | CCCEACCSA C22-2 No 14UL 508 |
| Standards | IEC 60947-5-1 |
| Protective treatment | TC |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -25…50 °C: LED-25…70 °C: INCANDESCENT |
| Electrical shock protection class | CLASS I ON SUPPORT TUBE CONFORMING TO IEC 61140CLASS II ON BASE UNIT CONFORMING TO IEC 61140 |
| IP degree of protection | IP65 ON FIXING BASE XVBZ0. CONFORMING TO IEC 60529IP66 ON BASE UNIT CONFORMING TO IEC 60529 |
| NEMA degree of protection | TYPE 4X CONFORMING TO UL (INDOOR) |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 10.500 CM |
| Package 1 Width | 10.000 CM |
| Package 1 Length | 10.000 CM |
| Package 1 Weight | 136.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 36 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 5.597 KG |
| Warranty (in months) | 18 |
ข้อมูลสิ่งแวดล้อม
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | Circularity Profile (Download) |
| Recyclability potential, in % | 9 |
| Total lifecycle Carbon footprint | 2 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.5686986332828385 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.36279151663716575 |
| Carbon footprint of the distribution phase [A4] | 0.4 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0009309117660152265 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3196245587512752 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| SCIP Number | 124e2d7a-5b1e-45ca-b93c-220dd91b55b6 |
คำอธิบาย
ภาพรวม
| Activity | IDSIG |
|---|---|
| ค่าพิกัดกระแส | 25kA |
| Range of product | HARMONY XVB UNIVERSAL |
| Product or component type | INDICATOR BANK |
| Beacon or indicator bank unit type | ILLUMINATED UNIT |
| Signalling type | STEADY |
| Mounting diameter | 70 MM |
| Component name | XVBC |
| Material | POLYCARBONATE |
| Light source | BULB NOT INCLUDED, RED |
| Bulb type | INCANDESCENT WITH BA 15D BASEPROTECTED LED |
| Assembly style | CUSTOMER ASSEMBLY, UP TO 5 UNITS |
| Maximum power dissipation in W | 7 W |
| Connections - terminals | SCREW CLAMP TERMINALS, |
| [Ui] rated insulation voltage | 250 V CONFORMING TO IEC 60947-1 |
| Nominal voltage limit | 0.85...1.1 UN CONFORMING TO IEC 60947-5-1 |
| [Uimp] rated impulse withstand voltage | 4 KV CONFORMING TO IEC 60947-1 |
| CAD overall width | 70 MM |
| CAD overall height | 63 MM |
| CAD overall depth | 70 MM |
| Pollution degree | 2 |
| Product certifications | CCCEACCSA C22-2 No 14UL 508 |
| Standards | IEC 60947-5-1 |
| Protective treatment | TC |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -25…50 °C: LED-25…70 °C: INCANDESCENT |
| Electrical shock protection class | CLASS I ON SUPPORT TUBE CONFORMING TO IEC 61140CLASS II ON BASE UNIT CONFORMING TO IEC 61140 |
| IP degree of protection | IP65 ON FIXING BASE XVBZ0. CONFORMING TO IEC 60529IP66 ON BASE UNIT CONFORMING TO IEC 60529 |
| NEMA degree of protection | TYPE 4X CONFORMING TO UL (INDOOR) |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 10.500 CM |
| Package 1 Width | 10.000 CM |
| Package 1 Length | 10.000 CM |
| Package 1 Weight | 136.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 36 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 5.597 KG |
| Warranty (in months) | 18 |
ข้อมูลสิ่งแวดล้อม
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | Circularity Profile (Download) |
| Recyclability potential, in % | 9 |
| Total lifecycle Carbon footprint | 2 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.5686986332828385 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.36279151663716575 |
| Carbon footprint of the distribution phase [A4] | 0.4 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0009309117660152265 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3196245587512752 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| SCIP Number | 124e2d7a-5b1e-45ca-b93c-220dd91b55b6 |