
calcActive())">
Photoelectric sensors XU, XUY, fork, pot +/-, 5X59mm, 12...24 VDC, M8
XUYFNEP60005
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XUYFNEP60005
Photoelectric sensors XU, XUY, fork, pot +/-, 5X59mm, 12...24 VDC, M8
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the XU range, an offer of photoelectric sensors. This photoelectric sensor has a fork design. It has a through-beam detection system. The sensitivity setting-up by numeric potentiometer. It supports 5mm nominal sensing distance and 1 normally opened or 1 normally closed programmable, PNP and NPN solid state discrete output. It is furnished with 4-pin M8 male connector for electrical connection. It is an IP65 rated product. It is a photoelectric sensor with a rated supply voltage of 12V to 24V DC with reverse polarity protection, a no-load current consumption of 40mA and a switching frequency of 10kHz. This sensor has infrared LED, modulated emission. The enclosure is made of painted aluminium and polyamide/glass. It weighs 0.19kg. It is ideal for material handling, packaging, labelling, assembly, lift, escalators or food and beverage industries. This product is certified by CE and CULus. This sensor has 2 LEDs for adjustment mode and keypad locking, output state.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XUYFNEP60005 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XU |