
calcActive())">
Telemecanique Safety light curtains XUSL, Curved bracket, 4 fixing brackets set
XUSZBSC4
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XUSZBSC4
Telemecanique Safety light curtains XUSL, Curved bracket, 4 fixing brackets set
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This pack of brakets is an accessory dedicated to XUSL range, an offer of safety light curtains. This set of 4 curved bracket is intended for mounting type 2 and type 4 safety light curtains. These curved brackets enable a 14° rotation of the light curtain. This pack is suitable for a protected height from 160mm to 1060mm. The set weighs 0.200kg. These curves brackets are intended for XUSL2E and XUSL4E safety light curtains (type 2 and type 4). The set includes 4 curves brackets, inserts, plates, washers, spring washers and nuts. XUSL is an optical protection system with infrared beams that provides protection for operators in the vicinity of hazardous zones. Any moving parts in this zone are stopped if at least one of the light beams is broken. The safety light curtain can only be used on machines on which the movement of working components can be stopped at any time during a hazardous phase. This light curtain provides a stop signal, not a control instruction.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XUSZBSC4 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Preventa XU |