
calcActive())">
Photoelectric sensors XU, miniature, polarised, Smax=8 m, PNP, cable 2 m
XUM9APXBL2
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XUM9APXBL2
Photoelectric sensors XU, miniature, polarised, Smax=8 m, PNP, cable 2 m
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the XUM range, an offer of miniature photoelectric sensors. This reference correspond to a polarised reflex sensor with adjustable sensitivity, Light ON/Dark ON (NC/NO) function and a PNP solid-state digital output. It features a 2 metre long PVC cable (3 wires). It is a photoelectric cell with a rated supply voltage of 12V to 24VDC and protection against reverse polarity. This miniature and robust sensor allows quick installation in compact spaces of even harsh industrial applications. It provides nominal sensing distance of 6.7m and maximum sensing distance of 8m. It is an IP65 and IP67 rated product, operating in an ambiant air temperature from -30°C to +55°C (-22°F to +131°F). This sensor is suitable for harsh industrial environments. This photocell features a compact and robust housing. The casing is made of plastic (PBT) and the lens is made of PMMA. Its dimensions are 10.8mm (width) x 19.5mm (depth) x 31.5mm (height) and weighs 0.063kg. It is ideal for material handling, packaging, labelling and assembly industries. This product is certified by CE, cULus and UKCA. Dedicated reflectors, fixing brackets and cabling acessories can be purchased separately. 2 potentiometers help to configure the sensing distance and the output functions. The XUM range is for non-contact sensing up to 30metres of objects of any shape and any type.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XUM9APXBL2 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XU |
ขนาดบรรจุภัณฑ์ | 0 x 10 x 33 mm |