
calcActive())">
Photoelectric sensors XU, photo electric laser sensor, XUK, reflex, Sn 70 m, 2Q 1Qa 3IN, hoisting app
XUK9TAH2MM12
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XUK9TAH2MM12
Photoelectric sensors XU, photo electric laser sensor, XUK, reflex, Sn 70 m, 2Q 1Qa 3IN, hoisting app
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the XU range, an offer of photoelectric sensors. This photoelectric sensor in XUK compact 50mm x 50mm design. It has a polarised reflex detection system. It supports 70m nominal sensing distance (polarised reflex need reflector XUZC250) and 1 normally opened or 1 normally closed programmable, PNP or NPN analogue + discrete type of output signal. It is furnished with 4-pin M12 male connector for electrical connection. It is an IP67 and IP69K rated product. It has a rated supply voltage of 12V to 24V DC with reverse polarity protection, a no-load current consumption of ≤35mA and a switching frequency of ≤1.5kHz. It has red laser polarised reflex class 1 conforming to IEC 60825-1 emission. The enclosure is made of ABS/PC with PMMA lens. Its dimensions are 23mm (Width) x 50mm (Depth) x 50mm (Height) and weighs 0.035kg. It is ideal for material handling, packaging, labelling, assembly, lift, escalators or food and beverage industries. This product is certified by Ecolab, CE, UKCA and CULus. This photoelectric sensor has 2 LEDs for output state and supply on/output state.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XUK9TAH2MM12 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XU |
ขนาดบรรจุภัณฑ์ | 0 x 23 x 50 mm |