
calcActive())">
Photoelectric sensors XU, XUB, thru beam, laser, Sn 100 m, 12...24 VDC, M12
XUBLAPCNM12
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XUBLAPCNM12
Photoelectric sensors XU, XUB, thru beam, laser, Sn 100 m, 12...24 VDC, M12
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the XU range, an offer of photoelectric sensors. This photoelectric sensor in XUB cylindrical M18 design. It has a through beam detection system. It supports nominal sensing distance of 100m with 1 normally opened or 1 normally closed programmable discrete output. It is furnished with M12 male connector for electrical connection. This photoelectric sensor has red laser class 1 670 nm conforming to IEC 825-1 emission. It is a photoelectric sensor with a rated supply voltage of 12V to 24V DC with reverse polarity protection, a no-load current consumption of 25mA and a switching frequency of 1500Hz. It is an IP67 rated product. The enclosure is made of PBT with PMMA lens. It weighs 0.078kg. It is ideal for material handling, packaging, labelling, assembly, lift, escalators or food and beverage industries. This product is certified by CE, UL and CSA. This sensor has 3 LEDs for supply on and teaching, stability and output state and alignment aid.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XUBLAPCNM12 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XU |