
calcActive())">
Photoelectric sensors XU, XU5, diffuse, Sn 0.4 m, 24...240VAC/DC, 1/2"
XU5M18MA230K
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XU5M18MA230K
Photoelectric sensors XU, XU5, diffuse, Sn 0.4 m, 24...240VAC/DC, 1/2"
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the XU range, an offer of photoelectric sensors. This photoelectric sensor in a cylindrical M18 design with diffuse detection system. It supports 0.4m diffuse nominal sensing distance and 1 NO discrete output. The photoelectric sensor with a rated supply voltage of 24V to 240V AC/DC and maximum residual current of 1.5mA open state. It is furnished with 3-pin 1/2-20 UNF male connector for electrical connection. It is an IP67 rated product. The enclosure is made of nickel plated brass with PMMA lens. Its dimensions are 18mm (diameter) x 95mm (length). It weighs 0.075kg. It is ideal for material handling, packaging, labelling, assembly, lift, escalators or food and beverage industries. This product is certified by CE, CSA and UL. The XU is for non contact sensing up to a hundred meters of objects of any shape and any type. The XU range offers a full line of photoelectric proximity sensors dedicated to material handling, packaging, labelling, lift, food and beverage industries.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XU5M18MA230K |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XU |