Safety thru beam pair photo electric sensors, Preventa Safety detection, security light curtain XU2 S, of body, 750...1200 mm, 12...24 V

XU2S18PP340L5
login_green To View the best prices please Sign in / Register.
สินค้าหมด

คำอธิบาย

This product is part of the XUSL range, an offer of safety light curtains. This security light curtain for safety of personnel operating dangerous machinery. It has 1 safety output OSSD PNP with a sensing distance of 8m. It is furnished with 5m cable for electrical connection. It is a sensor curtain with a rated supply voltage of 12V to 24V DC, a current consumption of 35mA at no-load and switching capacity of 100mA. Available functions are built-in muting and light or dark programmable switching. It is an IP67 rated product. It weighs 0.485kg. It is ideal for all the dangerous machines with free access requiring a zone protection for the security of operators and machines. This product is certified by CE. It complies with EN/IEC 61496-2, EN/IEC 61496-1 and EN/IEC 60825-1 standards. Safety light curtains for detecting intrusion into free access hazardous areas. Electro-sensitive protective equipment (ESPE) designed to help protect people operating or working in the vicinity of machinery, by stopping the hazardous movement of parts as soon as one of the light beams is broken.

รายละเอียดสินค้า

Activity IDSEN
หมายเลขส่วนประกอบ XU2S18PP340L5
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Preventa XU

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว