
calcActive())">
Telemecanique Capacitive proximity sensors XT, cylindrical M30, plastic, Sn 15 mm, cable 2 m
XT230A1FAL2
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XT230A1FAL2
Telemecanique Capacitive proximity sensors XT, cylindrical M30, plastic, Sn 15 mm, cable 2 m
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
The XT offer is a range of capacitive proximity sensors, dedicated to the detection of insulated or conductive materials. These sensors are suitable for the detection of any object irrespective of material or conductivity. This sensor features a cylindrical plastic case, diameter 30mm, threaded M30 x 1.5 and a 2m long PVC cable. Advantages of this capacitive proximity sensor, no physical contact with the object to be detected, high operating rates, solid-state product, no moving parts. It is non flush mountable with a sensing distance of 15mm. 2-wire, 24V to 240V DC, with NO function. Output state indication by a yellow LED. It is suitable for detection (presence or passage) of paper, cardboard, glass, etc. This sensor complies with CE and cETLus certifications, and with IEC 60947-5-2 and UL 61010-1 standards. A threaded sleeve XTAZ30 and a 90° fixing bracket XXZ30, to be ordered separatly, are available to facilitate the mounting and protection of this sensor.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XT230A1FAL2 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Osisense XS & XT |