
calcActive())">
Inductive proximity sensors XS, Rot. monitoring, M30, Sn10mm, 6...150c/mn, 12...48 VDC, cable 2 m
XSAV11373TF
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XSAV11373TF
Inductive proximity sensors XS, Rot. monitoring, M30, Sn10mm, 6...150c/mn, 12...48 VDC, cable 2 m
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This XS inductive proximity sensor provides an economical solution for detecting slip, belt breakage, drive shaft shear and overloading. The oscillator produces an alternating electromagnetic field that exits the detection area of the sensor. Any metallic object penetrating this field is then detected. This threaded cylindrical (M30) inductive proximity sensor is designed for rotation monitoring. It is made of metal and it is flush mountable. Its nominal sensing distance is 10mm, it supports 1 normally closed 2-wire discrete output and it has an adjustable switching frequency of 6 to 150 impulses/min. It works in a temperature range of -40°C and +70°C, it is dustproof and waterproof (IP67). It is made of metal. It measures 81mm (length) x 30mm (diameter) and weighs 0.3kg. This inductive proximity sensor is designed to be used for rotation monitoring. This sensor is certified UL, CSA, and CCC. The main advantage of the inductive detection offered by the sensors of the XS range is that there is no physical contact with the object to be detected.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XSAV11373TF |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Osisense XS & XT |