Inductive proximity sensors XS, inductive sensor XS8 12x40x26, plastic, Sn4mm, 12...48 VDC, cable 2 m

XS8G12PC440
login_green To View the best prices please Sign in / Register.
สินค้าหมด

คำอธิบาย

The XS range is an offer of inductive proximity sensors for the detection, without physical contact, of metal objects. The advantages of inductive detection are numerous, no physical contact with the object to be detected. Thus avoiding wear and enabling detection of fragile or freshly painted objects. This sensor is dedicated to assembly, packaging and light material handling applications. It is a 12mm x 26mm x 40mm sensor, non flush mountable in metal. It features a plastic case and a 2m long PVC cable. It has a sensing distance of 4mm. Four-wire, DC supply, 12V to 48V, NO and NC function, PNP discrete output.

รายละเอียดสินค้า

Activity IDSEN
หมายเลขส่วนประกอบ XS8G12PC440
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Osisense XS & XT
ขนาดบรรจุภัณฑ์ 0 x 12 x 40 mm

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว