
calcActive())">
Inductive proximity sensors XS, inductive sensor XS8 80x80x26, PBT, Sn60mm, 24...240VAC/DC, 1/2"
XS8D1A1MAU20
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XS8D1A1MAU20
Inductive proximity sensors XS, inductive sensor XS8 80x80x26, PBT, Sn60mm, 24...240VAC/DC, 1/2"
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
The XS range is an offer of inductive proximity sensors for the detection of metal objects up to 60mm without physical contact. The oscillator produces an alternating electromagnetic field that exits the detection area of the sensor. Any metallic object penetrating this field is then detected. This general purpose flat form inductive proximity sensor is made of plastic and it is non flush mountable. Its nominal sensing distance is 60mm, it supports 1 normally open 2-wire discrete output and it has a switching frequency of 25Hz (AC voltage) / 150Hz (DC voltage). It works in a temperature range of -25°C and +70°C, it is dustproof and waterproof (IP67). It is made of plastic. It measures 80mm (length) x 80mm (width) x 26mm (depth) and weighs 0.34kg. IP67 protection makes this product ready for the harshest environments. It is suitable for railway, mobile equipment, lifts and escalators, hoisting, material handling, machine tools, packaging, food and beverage industries, and robotics. This sensor is certified UL, CSA, CCC, and Ecolab. Its increased sensing range makes it ideal for process where precise circulation of objects is not possible. It is CCC, ECOLAB, CSA, UL certified. The main advantage of the inductive detection offered by the sensors of the XS range is that there is no physical contact with the object to be detected.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XS8D1A1MAU20 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Osisense XS & XT |
ขนาดบรรจุภัณฑ์ | 0 x 80 x 80 mm |