Inductive proximity sensors XS, inductive sensor XS6 M12, L66mm, brass, Sn7mm, 12...48 VDC, M12

XS612B4NAM12
login_green To View the best prices please Sign in / Register.
สินค้าหมด

คำอธิบาย

The XS range is an offer of inductive proximity sensors for the detection, without physical contact, of metal objects. The advantages of inductive detection are numerous, no physical contact with the object to be detected. Thus avoiding wear and enabling detection of fragile or freshly painted objects. High operating rates. Fast response. Excellent resistance to industrial environments (robust products, fully encapsulated in resin). This product is a cylindrical, long case, non flush mountable sensor. Diameter 12mm, threaded M12 x 1. It features a nickel plated brass case and a M12 connector. It has a sensing distance of 7mm. Three-wire, DC supply, 12V to 48V, NO function, NPN discrete output .

รายละเอียดสินค้า

Activity IDSEN
หมายเลขส่วนประกอบ XS612B4NAM12
ฉลาก Green Premium ไม่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Osisense XS & XT

ข้อมูลผู้ขาย

Documents

รีวิว