
calcActive())">
Inductive proximity sensors XS, inductive sensor XS5 M18, L39mm, brass, Sn5mm, 12...24 VDC, cable 2 m
XS518B1NBL2
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XS518B1NBL2
Inductive proximity sensors XS, inductive sensor XS5 M18, L39mm, brass, Sn5mm, 12...24 VDC, cable 2 m
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This XS cylindrical (M18 thread) inductive proximity sensor has a PPS sensing face and a nickel plated brass case. It has a supply voltage of 12V to 24V DC. This general purpose threaded cylindrical inductive proximity sensor is flush mountable. It is mountable directly on a surface or bracket, thanks to its outer thread and twin nuts. Corrosion-resistant and non-magnetic nickel plated brass provides magnetic shielding to the sensor, better accuracy and immunity to magnetic disturbance. It has an annular LED for easy sensor status viewing, setup and troubleshooting. IP65, IP68 and IP69K protection makes this product ready for the harshest environments. It can operate in very cold (-25°C) and hot environments (+70°C). It features double insulation for better people and system protection from electrical shocks. It is CCC, CSA, UL certified.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XS518B1NBL2 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Osisense XS & XT |