
calcActive())">
Inductive proximity sensors XS, inductive sensor XS5 M18, L56mm, brass, Sn5mm, 12..48VDC, cable 2m
XS518B1DAL2
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XS518B1DAL2
Inductive proximity sensors XS, inductive sensor XS5 M18, L56mm, brass, Sn5mm, 12..48VDC, cable 2m
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
The XS range is an offer of inductive proximity sensors for the detection of metal objects up to 60mm without physical contact. The oscillator produces an alternating electromagnetic field that exits the detection area of the sensor. Any metallic object penetrating this field is then detected. This general purpose threaded cylindrical (M18) inductive proximity sensor is made of metal and it is flush mountable. Its nominal sensing distance is 5mm, it supports 1 normally open 2-wire discrete output and it has a switching frequency of 3000Hz. It works in a temperature range of -25°C and +70°C, it is dustproof and waterproof (IP68). It is made of metal. It measures 52.5mm (length) x 18mm (diameter) and weighs 0.12kg. IP65, IP68 and IP69K protection makes this product ready for the harshest environments. It is suitable for railway, mobile equipment, lifts and escalators, hoisting, material handling, machine tools, packaging, food and beverage industries, and robotics. This sensor is certified UL, CSA, and CCC. It is CCC, CSA, UL certified. The main advantage of the inductive detection offered by the sensors of the XS range is that there is no physical contact with the object to be detected.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XS518B1DAL2 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Osisense XS & XT |