Inductive proximity sensors XS, inductive sensor XS4 M18, L60mm, PPS, Sn8mm, 12...48 VDC, cable 10 m

XS4P18PA370L2
login_green To View the best prices please Sign in / Register.
สินค้าหมด

คำอธิบาย

The XS range is an offer of inductive proximity sensors for the detection, without physical contact, of metal objects. The advantages of inductive detection are numerous, no physical contact with the object to be detected. Thus avoiding wear and enabling detection of fragile or freshly painted objects. High operating rates. Fast response. Excellent resistance to industrial environments (robust products, fully encapsulated in resin). This product is a cylindrical, non flush mountable sensor. Diameter 18mm, threaded M18 x 1. It features a plastic case and a 10m long PvR cable. It has a sensing distance of 8mm. Three-wire, DC supply, 12V to 48V, NO function, PNP discrete output. This sensor is ECOLAB certified.

รายละเอียดสินค้า

Activity IDSEN
หมายเลขส่วนประกอบ XS4P18PA370L2
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Osisense XS & XT
ขนาดบรรจุภัณฑ์ 0 x 0 x 18 mm

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว