Inductive proximity sensors XS, inductive sensor XS2 M30, L64mm, brass, Sn15mm, 24...240VAC/DC, cable 2 m

XS2M30MA250
login_green To View the best prices please Sign in / Register.
สินค้าหมด

คำอธิบาย

The XS range is an offer of inductive proximity sensors for the detection, without physical contact, of metal objects. The advantages of inductive detection are numerous, no physical contact with the object to be detected. The advantages of inductive detection are numerous, no physical contact with the object to be detected. High operating rates. Fast response. Excellent resistance to industrial environments (robust products, fully encapsulated in resin). This product is a cylindrical, flush mountable sensor. Diameter 30mm, threaded M30 x 1.5. It features a nickel plated brass case and a 2m long PvR cable. It has a sensing distance of 15mm. Two-wire, AC or DC supply with short-circuit protection, 24V to 240V, NO function.

รายละเอียดสินค้า

Activity IDSEN
หมายเลขส่วนประกอบ XS2M30MA250
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Osisense XS & XT

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว