Inductive proximity sensors XS, inductive sensor XS2 M18, L70mm, PPS, Sn12mm, 12...48 VDC, M12

XS218AAPAM12
login_green To View the best prices please Sign in / Register.
สินค้าหมด

คำอธิบาย

The XS range is an offer of inductive proximity sensors for the detection, without physical contact, of metal objects. The advantages of inductive detection are numerous, no physical contact with the object to be detected. Thus avoiding wear and enabling detection of fragile or freshly painted objects. This sensor is part od the food and beverage processing series. It is a cylindrical, non flush mountable sensor. Diameter 18mm, threaded M18 x 1. It features a plastic cylindrical boby and a M12 connector. It has a sensing distance of 12mm. Three-wire, DC supply, 12V to 48V, NO function, PNP solid-state output .

รายละเอียดสินค้า

Activity IDSEN
หมายเลขส่วนประกอบ XS218AAPAM12
ฉลาก Green Premium ไม่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Osisense XS & XT

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว