inductive sensor XS1 M12, L61mm, brass, Sn2mm, 12..24VDC, M12

XS1M12KP340D
login_green To View the best prices please Sign in / Register.
สินค้าหมด

คำอธิบาย

The XS range is an offer of inductive proximity sensors for the detection, without physical contact, of metal objects. The advantages of inductive detection are numerous, no physical contact with the object to be detected. Thus avoiding wear and enabling detection of fragile or freshly painted objects. High operating rates. Fast response. Excellent resistance to industrial environments (robust products, fully encapsulated in resin). This product is a cylindrical, flush mountable sensor. Diameter 12mm, threaded M12 x 1. It features a nickel plated brass case and a M12 conector. It has a sensing distance of 2mm Four-wire, DC supply, 12V to 24V, solid state PNP + NPN, NO/NC programmable output.

รายละเอียดสินค้า

Activity IDSEN
หมายเลขส่วนประกอบ XS1M12KP340D
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Osisense XS & XT

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว