
calcActive())">
inductive sensor XS1 M30, L68mm, brass, Sn10mm, 12..24VDC, M12
XS130BLPAM12
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XS130BLPAM12
inductive sensor XS1 M30, L68mm, brass, Sn10mm, 12..24VDC, M12
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the XS range, an offer of inductive proximity sensors. This general purpose inductive proximity sensor in XS1 cylindrical M30 design. It is flush mountable and has a frontal detection face. It supports 10mm nominal sensing distance and 1 normally opened PNP discrete output. It is furnished with 4-pin M12 male connector for electrical connection and 1 LED for output state. It is an inductive proximity sensor with a rated supply voltage of 12V to 24V DC with reverse polarity protection, a no-load current consumption of ≤10mA and a switching frequency of ≤500Hz. It is an IP67 rated product. The enclosure is made of nickel plated brass. Its dimensions are 68mm (Length) x 30mm (Height) and weighs 0.075kg. It is suitable for railway, mobile equipment, lifts, escalators, hoisting, material handling/conveying/logistics, material working/machine tools, packaging, robotics, food and beverage industries. This product is certified by CSA, CE and UL. It compliant with international standards, certifications in standard and increased range. Ex Osiprox, OsiSense XS and XT inductive and capacitive proximity sensors for non-contact sensing. Inductive proximity sensors technology for non-contact sensing of metal objects up to 60mm.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XS130BLPAM12 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Osisense XS & XT |