
calcActive())">
inductive sensor XS1 M30, PNP NO+NC, Flush, Sn15mm, 12..24VDC, cable 2 m
XS130B3PCL2
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XS130B3PCL2
inductive sensor XS1 M30, PNP NO+NC, Flush, Sn15mm, 12..24VDC, cable 2 m
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
The XS range is an offer of inductive proximity sensors for the detection of metal objects up to 60mm without physical contact. The oscillator produces an alternating electromagnetic field that exits the detection area of the sensor. Any metallic object penetrating this field is then detected. This general purpose threaded cylindrical (M30) inductive proximity sensor is made of metal and it is flush mountable. Its nominal sensing distance is 15mm, it supports 1 normally open + 1 normally closed PNP discrete output and it has a switching frequency of 1000Hz. It works in a temperature range of -25°C and +70°C, it is dustproof, resistant to water jets (IP65), and waterproof (IP68). It is made of metal. It measures 45mm (length) x 30mm (diameter) and weighs 0.16kg. The enclosure is made of nickel plated brass. The length of this product is 45mm. It weighs 0.16kg. This inductive proximity sensor is particularly suitable for the use on a mobile equipment. This sensor is certified UL, CSA, TÜV, and E2. It complies with the EN/ISO 13849-1 and IEC 62061 standards. This product is certified by CSA, E2, TUV and UL. It meets EN/ISO 13849-1 and IEC 62061 standards. The main advantage of the inductive detection offered by the sensors of the XS range is that there is no physical contact with the object to be detected. Inductive sensors come in flush and non flush versions, M8, M12, M18, M30 short and long bodies cylindrical forms, standard cubic, rectangular and flat forms. The inductive proximity sensors for non contact sensing of metal objects up to 60mm. It is designed for use in industrial applications relating to presence detection.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XS130B3PCL2 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Osisense XS & XT |