
calcActive())">
inductive sensor XS1 M12, L50mm, brass, Sn4mm, 12..24VDC, M12
XS112B3PBM12
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XS112B3PBM12
inductive sensor XS1 M12, L50mm, brass, Sn4mm, 12..24VDC, M12
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This XS cylindrical (M12 thread) inductive proximity sensor has a PPS sensing face and a nickel plated brass case. It has a supply voltage of 12V to 24V DC. This general purpose threaded cylindrical inductive proximity sensor is flush mountable and has an increased sensing range. It is mountable directly on a surface or bracket, thanks to its outer thread and twin nuts. High corrosion and impact-resistant nickel plating, keeping aspect and performance of the sensor for a longer time. Nickel plated brass provides magnetic shielding to the sensor, better accuracy and immunity to magnetic disturbance. It has 4 LED viewports for easy sensor status viewing, setup and troubleshooting. IP65, IP68 and IP69K protection makes this product ready for the harshest environments. It can operate in very cold (-25°C) and hot environments (+70°C). It has a standard M12 connector, compatible with all existing market sensor cabling. It is E2, CSA, UL certified.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XS112B3PBM12 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Osisense XS & XT |