
calcActive())">
inductive sensor XS1 M8, L33mm, stainless, Sn2.5mm, 12..24VDC, cable 2m
XS108B3PAL2
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XS108B3PAL2
inductive sensor XS1 M8, L33mm, stainless, Sn2.5mm, 12..24VDC, cable 2m
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This XS cylindrical (M8 thread) inductive proximity sensor has a PPS sensing face and a nickel plated brass case. It has a supply voltage of 12V to 24V DC. This general purpose threaded cylindrical inductive proximity sensor is flush mountable and has an increased sensing range. It is mountable directly on a surface or bracket, thanks to its outer thread and twin nuts. High corrosion and impact-resistant nickel plating, keeping aspect and performance of the sensor for a longer time. Nickel plated brass provides magnetic shielding to the sensor, better accuracy and immunity to magnetic disturbance. It has an annular LED for easy sensor status viewing, setup and troubleshooting. IP65 and IP67 protection makes this product ready for the harshest environments. It can operate in very cold (-25°C) and hot environments (+70°C). It is CSA, UL certified.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XS108B3PAL2 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Osisense XS & XT |