
calcActive())">
Safety module, Harmony Safety Automation, Cat.4, Expansion use with Universal range, 24v AC/DC, screw
XPSUEP14AP
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XPSUEP14AP
Safety module, Harmony Safety Automation, Cat.4, Expansion use with Universal range, 24v AC/DC, screw
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This safety relay is designed for extending the number of safety contacts. The safety relay is powered with 24V AC/DC, and equipped with a screw removable terminal block. This universal safety module embeds pre-defined safety functions, or selectable safety functions via rotary selectors. This safety relay embeds a safety extension bus, 4 NO and 2 single NC safety outputs. The maximum safety level achieved by this safety relay is PLe/Category 4 conforming to ISO 13849-1, SILCL 3 conforming to IEC 62061, SIL 3 conforming to IEC 61508. This safety relay weighs 0,200kg. Its dimensions are 22,5mm (Width) x 120mm (Depth) x 100mm (Height). This safety relay weighs 0,200kg. Its dimensions are 22,5mm (Width) x 120mm (Depth) x 100mm (Height). This safety relays is suitable for applications such as Food and Beverage, Hoisting, Material Handling, Material Working, Packaging. This safe relay conforms to IEC60947-5-1, IEC61508-1/2/3, ISO13849-1, IEC62061 functional safety standards, is certified by cULus, TÜV, EAC, CCC and KC marking. XPSUEP can be only used with XPSUAF, XPSUAK, XPSUAT, XPSUDN and XPSUS safety modules. This relay is mounted on a 35mm symmetrical DIN rail. Harmony XPS Basic and Universal safety relays are the first choice for managing single safety functions easily, typically in machines of simple to medium complexity. Harmony XPS Universal is the first choice for a broad range of simple to mid-complex machines.
รายละเอียดสินค้า
Activity | IDMST |
---|---|
หมายเลขส่วนประกอบ | XPSUEP14AP |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Preventa XPS Universal |
ขนาดบรรจุภัณฑ์ | 0 x 22.5 x 100 mm |