Single foot switch, Harmony XPE, metal, orange, with cover, trigger mechanism, 1 step, 2 contacts 1NC+NO, IP66

XPER511

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This XPE orange, metal, single foot switch is an ideal solution for providing start and stop instructions for many types of industrial machines, running in various operating modes like normal (pulsed) start, inching, hold to run. It is designed such that the operating pedal is close to the ground and at a comfortable angle. Its protective cover makes it ideal for issuing a safety start instruction for potentially dangerous machines, avoiding the risk of accidental operation, either by human action or by falling objects. It incorporates snap action contacts with positive opening operation. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It features a trigger mechanism which enables locking of the pedal in the rest (released) position.

รายละเอียดสินค้า

Activity IDSIG
หมายเลขส่วนประกอบ XPER511
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Harmony XPE

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

Emergency stop switching off- Harmony XB4- metal- red mushroom- 40mm- 22mm- trigger latching turn to release- 1NO+1NC
XB4BS8445

check-small มีสินค้า

Price starting from
THB 1,251.90
THB 765.00