
calcActive())">
Single foot switch, Harmony XPE, metal, orange, without cover, 2 steps, 2 contacts 1NC+NO, IP66
XPER211
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XPER211
Single foot switch, Harmony XPE, metal, orange, without cover, 2 steps, 2 contacts 1NC+NO, IP66
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This XPE orange, metal, single foot switch is an ideal solution for providing start and stop instructions for many types of industrial machines, running in various operating modes like normal (pulsed) start, inching, hold to run. It is designed such that the operating pedal is close to the ground and at a comfortable angle. It is delivered without a protective cover, this makes it suitable for applications where the issuing of the start instruction presents a reduced level of danger. It incorporates snap action contacts with positive opening operation. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. Its 2 step contact operation makes it ideal for applications involving 2-speed machines.
รายละเอียดสินค้า
Activity | IDSIG |
---|---|
หมายเลขส่วนประกอบ | XPER211 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Harmony XPE |