
calcActive())">
Pressure sensors XM, pressure sensor XMP, 12 bar, G 1/4 female, 3 NC, without control type
XMPA12C2131
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XMPA12C2131
Pressure sensors XM, pressure sensor XMP, 12 bar, G 1/4 female, 3 NC, without control type
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
The XMP switches are electromechanical pressure switches for control circuits. They are used to control the pressure of air, fresh water and sea water from 0°C to +70°C. This IP54 pressure switch with an adjustable differential is intended for regulation between 2 thresholds. This switch includes a bare case without decompression valve. This pressure switch has an ajustable range of switching point (or rising pressure) of 1.3bar to 12bar (18.85psi to 174psi). It features 3 NC contacts, one G 1/4 female fluid connection and 2 tapped entries n°13 plastic cable gland for electrical connection. The case is composed of polyamide impregnated with fibreglass. The entry in contact with fluids is made of chromated zinc alloy and the diaphragm of canvas covered nitrile. This pressure switch weighs 0.450kg. Pressure switches XMP are intended for power circuits (direct switching), with an adjustable differential. This product is certified by EAC. It meets CE and EN/IEC 60947-4-1 standards. Dedicated accessories, to be ordered separatly, are available to facilitate the setting of the switch. Knurled adjustment knob, fixing bracket, 13P cable glands, diaphragms, etc. It operates in all positions. The XMP range brings high level of reliability and quality, long life duration, and a worldwide availability. The line of XM pressure sensors and switches (formerly known as OsiSense) combine the latest pressure sensing technology with adaptability to virtually any configuration.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XMPA12C2131 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XM |
ขนาดบรรจุภัณฑ์ | 0 x 57 x 106 mm |