
calcActive())">
Pressure sensors XM, pressure sensor XMP, 12 bar, G 1/4 female, 2 NC, without control type
XMPA12B2142
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XMPA12B2142
Pressure sensors XM, pressure sensor XMP, 12 bar, G 1/4 female, 2 NC, without control type
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This 12bar pressure switch is part of the XMP range, an offer of electromechanical pressure switches for power circuits. These switches have an adjustable differential and are designed for regulation between two thresholds. The function of pressure switches is the control or regulation of pressure levels in hydraulic systems. This pressure switch has an adjustable range of switching point, or rising pressure, from 1.3bar to 12bar (18.85psi to 174psi). Thanks to the electromechanical technology, this product is reliable and simple to use. It incorporates two N/C contacts, snap action. It has a diaphragm pressure actuator. This pressure switch features a black opaque bare case (without knob), a G 1/4 female fluid connector and two entries tapped for n°13 (DIN Pg 13.5) cable gland. The case is made of polyamide impregnated with fibreglass. It is suitable for controlling air, fresh water and sea water up to +70°C. It complies with EAC certification, and with CE and IEC/EN 60947-4-1 standards. Dedicated accessories, to be ordered separatly, are available to facilitate the setting of the switch. Knurled adjustment knob, fixing bracket, 13P cable glands, diaphragms, etc. This switch operates in all positions. The XMP range brings high level of reliability and quality, long life duration, and a worldwide availability.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XMPA12B2142 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XM |
ขนาดบรรจุภัณฑ์ | 0 x 57 x 106 mm |