Electronic pressure sensors, Pressure sensors XM, XMLR 250 bar, G 1/4, 24 VDC, 0...10 V, NPN, M12

XMLR250M1N75
login_green To View the best prices please Sign in / Register.
Out of stock

Description

PRESSURE SWITCH 250 BAR 24V 0-10V 1 NPN

Product Details

Activity IDSEN
Part Number XMLR250M1N75
Green Premium Label No
Breaking Capacity 25kA
Range OsiSense XM
Package1 Length*Width*Height (dimensions) 0 x 41 x 88 mm

Seller Information

Documents

Reviews