
calcActive())">
Electronic pressure sensors, Pressure sensors XM, XMLR 100 bar, G 1/4, 24 VDC, 4...20 mA, PNP, M12
XMLR100M1P25
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XMLR100M1P25
Electronic pressure sensors, Pressure sensors XM, XMLR 100 bar, G 1/4, 24 VDC, 4...20 mA, PNP, M12
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the XM range, an offer of pressure sensors and switches. This electronic pressure sensor is used to control and measure pressure or vacuum levels in hydraulic or pneumatic systems. It supports 4mA to 20mA analogue output and NO/NC programmable PNP discrete solid state output. It has 4 digits 7 segments display and 1 LED for local signalling. It supports a pressure setting range of 0bar to 100bar and maximum permissible accidental pressure of 300bar. It is furnished with 4-pin M12 male connector for electrical connection and G 1/4inch (female) for fluid connection. It is an electronic pressure sensor with a rated supply voltage of 24V DC (voltage limits 17V to 33V) and a current consumption of ≤50mA. It offers mechanical durability of about 10 million cycles. It is an IP65 and IP67 rated product. The electronic pressure sensor is made of fibreglass impregnated polyacrylamide body with 316L stainless steel fluid entry. Its dimensions are 41mm (width) x 42mm (depth) x 88mm (height) and weighs 0.186kg. This pressure switch is suitable for controlling fluids such as fresh water (0°C to 80°C), air (-20°C to 80°C), hydraulic oil (-20°C to 80°C) and refrigeration fluid (-20°C to 80°C). It is used for pressure control or monitoring on pumps. This product is certified by EAC, CULus and CE. It complies with UL 61010-1 and EN/IEC 61326-2-3 standards. One of the most comprehensive catalogues of industrial and power pressure sensors on the market, including a user-friendly electronic transmitter sensor which can be configured in complete simplicity, with unrivalled flexibility. The high precision and performance of OsiSense XMLR pressure sensors make them suitable for numerous industrial applications requiring display, control or regulation of pressure/vacuum levels.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XMLR100M1P25 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XM |
ขนาดบรรจุภัณฑ์ | 0 x 41 x 88 mm |