
calcActive())">
pressure switch XMLC 10 bar - adjustable scale 2 thresholds - 2 C/O
XMLC010B2S11
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XMLC010B2S11
pressure switch XMLC 10 bar - adjustable scale 2 thresholds - 2 C/O
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This 10bar pressure switch is part of the XML range, an offer of electromechanical pressure and vacuum switches. These switches have an adjustable differential and are designed for regulation between two thresholds. The function of pressure switches is the control or regulation of pressure levels in hydraulic systems. They transform the pressure change into a digital electrical signal when the preset switching points are reached. This pressure switch has a setting scale, and an adjustable range of switching point, or rising pressure, from 0.7bar to 10bar (10.15psi to 145psi). Thanks to the electromechanical technology, this product is reliable and simple to use. It incorporates two C/O single-pole, simultaneous, snap action contacts. It has a diaphragm pressure actuator. This pressure switch features a zinc alloy case, a G 1/4 female fluid connector and one entry tapped for n°13 gable gland. Electrical connection with screw-clamps terminals. It is suitable for controlling hydraulic oils, fresh water and air up to +160°C. It complies with UL, CSA, EAC certifications, and with CE, IEC/EN 60947-5-1, UL 508, CSA C22-2 no. 14 standards. Dedicated accessories, to be ordered separatly, are available to facilitate the setting or protect the switch. Knurled adjustment knob, fixing plate, lead sealable protective cover, sealing gaskets, etc. This switch operates in all positions. The XML range brings high level of reliability and quality, long life duration, and a worldwide availability.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XMLC010B2S11 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XM |
ขนาดบรรจุภัณฑ์ | 0 x 46 x 113 mm |