
calcActive())">
pressure switch XMLB 2.5 bar - adjustable scale 2 thresholds - 1 C/O
XMLBS02B2S11
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XMLBS02B2S11
pressure switch XMLB 2.5 bar - adjustable scale 2 thresholds - 1 C/O
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the XM range, an offer of electromechanical pressure sensors for pressure control. This electromechanical pressure switch features a G1/4 (female) connector for fluid connection and diaphragm pressure actuator. It has an adjustable scale for external setting and a maximum pressure rating of 2.5bar. This pressure switch is suitable for controlling fluids such as air (0°C to 160°C), fresh water (0°C to 160°C) and hydraulic oil (0°C to 160°C). It is furnished with screw clamp terminals for electrical connection, cable gland 9mm to 13mm and 1 changeover, snap action, silver contacts. It offers a mechanical durability of about 2 million operating cycles. It is an IP66 rated product. The enclosure is made of zinc alloy. Its dimensions are 110mm (width) x 110mm (depth) x 162mm (height). It weighs 3.5kg. It is suitable for regulation between 2 thresholds. For controlling pressure of air and water in residential and industrial applications. This product is certified by BV, CCC, CSA, EAC, LROS and UL. It meets CE, CSA C22.2 No 14, EN/IEC 60947-5-1 and UL 508 standards. One of the most comprehensive catalogues of industrial and power pressure sensors on the market. The line of XM Pressure Sensors and Switches (formerly known as OsiSense) combine the latest pressure sensing technology with adaptability to virtually any configuration.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XMLBS02B2S11 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XM |
ขนาดบรรจุภัณฑ์ | 0 x 110 x 162 mm |