
calcActive())">
pressure switch XMLA 4 bar - fixed scale 1 threshold - 1 C/O
XMLA004C2S11
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XMLA004C2S11
pressure switch XMLA 4 bar - fixed scale 1 threshold - 1 C/O
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This 4bar pressure switch is part of the XML range, an offer of electromechanical pressure and vacuum switches. It has a fixed differential and is designed for detection of a single threshold. The function of pressure switches is the control or regulation of pressure levels in hydraulic systems. They transform the pressure change into a digital electrical signal when the preset switching points are reached. This pressure switch has a setting scale and an adjustable range of switching point, or rising pressure, from 0.4bar to 4bar (5.8psi to 58psi). Thanks to the electromechanical technology, this product is reliable and simple to use. It incorporates one C/O single-pole contact, snap action. It has a diaphragm pressure actuator. This pressure switch features a zinc alloy case, a G 1/4 female fluid connector and one entry tapped for n°13 gable gland. Electrical connection with screw-clamps terminals. This pressure switch is suitable for controlling corrosive fluids up to +160°C, and sea water up to +30°C. It complies with UL, CSA, EAC, CCC, BV, LROS certifications, and with CE, IEC/EN 60947-5-1, UL 508, CSA C22-2 no. 14 standards. Dedicated accessories, to be ordered separatly, are available to facilitate the setting or ptotect the switch. Knurled adjustment knob, fixing plate, lead sealable protective cover, sealing gaskets, etc. This switch operates in all positions. The XML range brings high level of reliability and quality, long life duration, and a worldwide availability.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XMLA004C2S11 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XM |
ขนาดบรรจุภัณฑ์ | 0 x 35 x 113 mm |