calcActive())">
Electronic tag, Radio frequency identification XG, set of badges for setup of the standalone reader
XGSZCNFAC
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XGSZCNFAC
Electronic tag, Radio frequency identification XG, set of badges for setup of the standalone reader
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
The configuration kit is part of the XG range, an offer of RFID readers and tags. This kit is intended for configuring standalone compact antenna (diameter 22mm panel-mounting). The XGCS491B201 standalone smart antenna can be enrolled without the need for any special software using this configuration kit. One single reference for a easy configuration. The kit includes 2 identical Master RFID cards, 1 reset RFID card and the instruction sheet. The XG range offers a wide line of industrial RFID systems from smart antennas with integrated controller and electronic tags. The RFID XG line brings simplicity to 13.56MHz RFID systems.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XGSZCNFAC |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XG |