
calcActive())">
Compact smart antenna, Radio frequency identification XG, RFID 13.56 MHz, flat form 40x40x15, M12, cable 0.2 m
XGCS4901201
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XGCS4901201
Compact smart antenna, Radio frequency identification XG, RFID 13.56 MHz, flat form 40x40x15, M12, cable 0.2 m
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This smart antenna is part of the XG range, an offer of RFID readers and tags. RFID, Radio Frequency Identification, refers to radio frequency identification systems, 13.56 MHz. This flat format smart antenna is dedicated to Modbus RTU and Uni-Telway protocols. Depending on the associated tags, its sensing distance is 10mm to 70mm. Its degree of protection is IP65. It is a compact format antenna, 40mm x 40mm x 40mm, with a 3-wire unshielded cable with M12 connector, A-coded, for connection to the communication network and power supply. This smart antenna is suitable for many applications. Logistics, tracking and sorting of baggage, traceability in the food processing industry, flexible assembly lines in the automotive sector, automatic toll booths and access control. It complies with EN 301489-1, EN 301489-3, ETS 300330-1, and ETS 300330-2 standards and CE, cULus, IC, FCC part 15 certifications. Field expanders, to be ordered separately, are available to enlarge the dialogue field of the smart antennas Mounting with four CHC type screws.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XGCS4901201 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XG |