
calcActive())">
Limit switch contact block, Limit switches XC Standard, XESP, 1C/O snap action, simultaneous, silver plated
XESP2051
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XESP2051
Limit switch contact block, Limit switches XC Standard, XESP, 1C/O snap action, simultaneous, silver plated
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the XC Standard range, an offer of limit switches. This contact block is compatible with XCKJ limit switch range. The XESP2051 has 1 pole, one change-over with simultaneous snap action silver plated contacts contacts. It is powered by screw-clamp terminals (clamping capacity: 1 x 0.75…2 x 1.5mm²) and its minimum actuation speed is 0.01mm/s. It offers an electrical durability of 5 million operating cycles. This product can be used to assemble a limit switch adapted to your needs or used as a spare part. Limit switch components give you the possibility to assemble the product that best suits your needs or repair your current devices. The IEC limit switch offers a positive opening on all snap contacts, for safer machinery. The switch is available with modular design for easier maintenance.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XESP2051 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XC Standard |