
calcActive())">
Limit switch contact block, Limit switches XC Standard, 2NC+1 NO, snap action
XE3SP2141
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XE3SP2141
Limit switch contact block, Limit switches XC Standard, 2NC+1 NO, snap action
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the XC Standard range, an offer of limit switches. This contact block is compatible with XCKD, XCKP, XCKM, XCKS, XCKJ, and XCKL limit switch ranges. The XE3SP2141 has 3 poles, one normally open and two normally closed with snap action silver plated contacts contacts. It is powered by screw-clamp terminals (clamping capacity: 1 x 0.34…2 x 0.75mm²) and its minimum actuation speed is 0.01mm/s. It offers an electrical durability of 5 million operating cycles. It is a switch with a rated operational current of 3A at 240V and 0.27A at 250V and a conventional thermal current is 10A. It offers long electrical life with electrical durability of about 5 million operating cycles. This product can be used to assemble a limit switch adapted to your needs or used as a spare part. It is compatible with XCKD, XCKP, XCKM, XCKS, XCKJ and XCKL series switches. Its associated bodies are ZCD39, ZCP39, ZCKLD39, ZCKMD39, ZCKJD39 and ZXKSD39. Limit switch components give you the possibility to assemble the product that best suits your needs or repair your current devices. Ex OsiSwitch, IEC standard format limit switches consist of products designed according to EN 50047, EN 50041 as well as popular XCM and XCKM miniature and classic limit switches ranges.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XE3SP2141 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XC Standard |