
calcActive())">
Limit switch contact block, Limit switches XC Standard, 2NC, snap action, simultaneous
XE2SP2141
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XE2SP2141
Limit switch contact block, Limit switches XC Standard, 2NC, snap action, simultaneous
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the XC Standard range, an offer of limit switches. This contact block is an integral part of limit switch, can be provided with normally open (NO) and/or normally closed (NC) contacts. It has 2 normally closed, snap action, simultaneous contacts with positive opening operation. It is a limit switch contact block with a rated operational current of 3A at 240V AC, 0.27A at 250V AC and a conventional enclosed thermal current of 10A. It is furnished with screw clamp terminals for electrical connection. It offers long electrical durability of about 5 million operating cycles. It is intended for all industrial machine application such as packaging, materials handling, conveying, machining, food and beverage, service sector, etc. It is compatible with ZCKJ9, ZCKS9, ZCKM9, ZCD29 and ZCP29 limit switches. It is associated with XCKM, XCKJ, XCKP, XCKS and XCKD bodies. European standard products (EN 50047) have positive opening contacts, even in snap action versions which allow use in safety applications. The IEC limit switch contact block offers a positive opening on all snap contacts, for safer machinery. Switch contact block is available with modular design for easier maintenance.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XE2SP2141 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XC Standard |