
calcActive())">
Limit switch contact block, Limit switches XC Standard, 1NC+1 NO, slow break, break before make
XE2NP2151
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XE2NP2151
Limit switch contact block, Limit switches XC Standard, 1NC+1 NO, slow break, break before make
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the XC Standard range, an offer of limit switches. This contact block is for limit switches. It has 1 normally opened + 1 normally closed, silver plated and slow-break, break before make contacts with positive opening operation. It is furnished with screw clamp terminals for electrical connection. It is a switch with a rated operational current of 3A at 240V and 0.27A at 250V and a conventional thermal current is 10A. It offers long electrical life with electrical durability of about 5 million operating cycles. It is intended for all industrial machine applications such as packaging, materials handling, conveying, machining, food and beverage, service sector, etc. It is compatible with XCKD, XCKS, XCR, XCKJ, XCKL, XCKM and XCKP series switches. Its associated bodies are ZCKM5, ZCKL5, ZCP25, ZCKJ5, ZCD25, ZCKS5 and ZCKJ5D.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XE2NP2151 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XC Standard |