
calcActive())">
Limit switch contact block, Limit switches XC Standard, 2NC, slow break, simultaneous
XE2NP2141
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XE2NP2141
Limit switch contact block, Limit switches XC Standard, 2NC, slow break, simultaneous
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the XC Standard range, an offer of limit switches. This contact block is compatible with XCKP, XCKM, XCKJ, XCKD, XCKS, and XCKL limit switch ranges. The XE2NP2141 has 2 poles, two normally closed with simultaneous slow-break silver plated contacts contacts. It is powered by screw-clamp terminals (clamping capacity: 1 x 0.5…2 x 2.5mm²) and its minimum actuation speed is 6m/min. It offers an electrical durability of 5 million operating cycles. It is furnished with screw clamp terminals for electrical connection. It offers long electrical durability of about 5 million cycles. This product can be used to assemble a limit switch adapted to your needs or used as a spare part. It is compatible with XCKP, XCKM, XCKJ, XCKD, XCKS and XCKL limit switches. It is associated with ZCKJ7, ZCKS7, ZCKL7, ZCD27, ZCKJ7D, ZCKM7 and ZCP27 bodies. Limit switch components give you the possibility to assemble the product that best suits your needs or repair your current devices. The IEC limit switch offers a positive opening on all snap contacts, for safer machinery. The switch is available with modular design for easier maintenance.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XE2NP2141 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XC Standard |