
calcActive())">
Limit switch contact block, Limit switches XC Standard, 2 NO, slow break, simultaneous
XE2NP2131
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XE2NP2131
Limit switch contact block, Limit switches XC Standard, 2 NO, slow break, simultaneous
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the XC Standard range, an offer of limit switches. It has 2 NO contact with simultaneous, slow break operation. It is a contact block with rated operating current of 3A at 240V AC and 0.27A at 250V DC. It is furnished with screw clamp terminals for electrical connection. It offers long electrical durability of about 5 million cycles. It is intended for all industrial machine applications such as packaging, materials handling, conveying, machining, food and beverage, service sector, etc. It is compatible with XCKD, XCKS, XCKP, XCKM, XCKL and XCKJ limit switches. It is associated with ZCKS8, ZCKJ8D, ZCKM8, ZCP28, ZCKL8, ZCKJ8 and ZCD28 bodies. Limit switches for contact sensing of inflexible objects. An offer of positive opening snap action contacts for a simpler and safer machine design. Ex OsiSwitch, IEC standard format limit switches consist of products designed according to EN 50047, EN 50041 as well as popular XCM and XCKM limit switches ranges.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XE2NP2131 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XC Standard |