
calcActive())">
Telemecanique Safety switches XCS, additional coded magnet, for coded magnetic switch XCSDMP
XCSZP1
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XCSZP1
Telemecanique Safety switches XCS, additional coded magnet, for coded magnetic switch XCSDMP
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the XCS range, an offer of safety switches. This additional coded magnet is an accessory for magnetic safety switch. It weighs 0.05kg. It is ideal for all the dangerous machines with free access requiring a zone protection for the security of operators and machines, such as packaging, handling, robotics, machine tools, presses and automotive sector. This coded magnet is compatible with XCSDMP to L and XCSDMP to 2 coded magnetic switches. Protection of operators by stopping the light industrial machine with quick rundown time when the gate with imprecise guidance and subject to frequent washing is opened. Plastic case guard switches for use on machines with low inertia. Specifically designed for industrial machines fitted with doors, covers or guards with imprecise guiding.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XCSZP1 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Preventa XCS |