
calcActive())">
Safety switch, Telemecanique Safety switches XCS, limit for application, XCS TE, operating key, 1 NC + 1 NO
XCSTE5342
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XCSTE5342
Safety switch, Telemecanique Safety switches XCS, limit for application, XCS TE, operating key, 1 NC + 1 NO
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the XCS range, an offer of safety switches. This XCSTA Key Operated Safety Switch for guard doors has an adjustable turret head and a robust red coated polyamide body with 2 x M16 cable gland entries, allowing for flexible installation. It has 1 normally open and 1 normally closed break-before-make (slow break) main contacts actuated by key, contact states given when the key is inserted. It supports minimum actuation speed of 0.01m/s and maximum actuation speed 0.5m/s. It offers long mechanical durability which is about 1 million operating cycles. It is an IP67 rated product. The key operated turret head has a rectangular plastic body, made of polyamide. Its dimensions are 110mm (width) x 33mm (depth) x 94mm (height). It weighs 0.36kg. It is intended as far as safety is concerned all dangerous machines in all sectors are involved. Such as packaging, handling, robotics, machine tools, presses, automotive sector. This product is certified by CSA and UL. It meets CSA C22.2 No 14, EN 1088/ISO 14119, EN/IEC 60947-5-1, EN/ISO 12100, EN/IEC 60204-1, UL 508 standards. This plastic safety interlock switch case for use on light machines with low inertia. Safety switches for the protection of operators, by controlling the safe opening and interlocking of guards and covers in your installations.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XCSTE5342 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Preventa XCS |
ขนาดบรรจุภัณฑ์ | 0 x 110 x 0 mm |