
calcActive())">
Safety switch, Telemecanique Safety switches XCS, plastic XCSTE, 1NC+1 NO, slow break, 1entry tapped Pg 11, 120 V
XCSTE5331
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XCSTE5331
Safety switch, Telemecanique Safety switches XCS, plastic XCSTE, 1NC+1 NO, slow break, 1entry tapped Pg 11, 120 V
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the XCS range, an offer of safety switches. The safety switch is an electrical switch that makes or breaks contact in the presence of a magnetic field. This safety switch has 1 NC and 1 NO, slow break contacts, NC contacts with the positive opening operation. The switch with a rated operating current of 3A at 120V AC, 1.5A at 240V AC, 0.55A at 125V DC, 0.27A at 250V DC and conventional enclosed thermal current of 6A. It is furnished with screw clamp terminals for electrical connection and 1 entry tapped for PG11 cable gland. It is an IP67 rated product. The key operated turret head has a rectangular plastic body, made of polyamide. Its dimensions are 110mm (width) x 33mm (depth) x 94mm (height). It weighs 0.36kg. It is intended as far as safety is concerned all dangerous machines in all sectors are involved, such as packaging, robotics, machine tools and automotive sectors. This product is certified by CSA and UL. It meets CSA C22.2 No 14, EN/IEC 60204-1, EN/IEC 60947-5-1, EN/ISO 12100, EN 1088/ISO 14119 and UL 508 standards. The XCS safety switches is one of the most comprehensive ranges of industrial safety switches on the market, providing a range of options for most machine applications. XCS safety switches are designed for the protection of operators, by controlling the safe opening and interlocking of guards and covers in installations.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XCSTE5331 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Preventa XCS |
ขนาดบรรจุภัณฑ์ | 0 x 110 x 0 mm |