
calcActive())">
Safety switch, Telemecanique Safety switches XCS, plastic XCSTE, 1NC+1 NO, slow break, 2 entries tapped Pg 11, 24 V
XCSTE5311
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XCSTE5311
Safety switch, Telemecanique Safety switches XCS, plastic XCSTE, 1NC+1 NO, slow break, 2 entries tapped Pg 11, 24 V
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This XCSTE Key Operated Safety Switch for guard doors with locking by solenoid has an adjustable turret head and a red coated polyamide body with a Pg 11 cable gland entry, allowing for flexible installation. It has 1 normally open and 1 normally closed break-before-make (slow break) main contacts actuated by key, contact states given when the key is inserted. And it has 1 normally closed auxiliary contacts actuated by the solenoid, contact states given when the solenoid is not powered. Its B10D reliability data is 5 000 000. Its IP67 degree of protection makes it ideal for heavy duty use in harsh conditions. It also complies with EN/ISO 14119, EN/IEC 60204-1, EN/IEC 60947-5-1, UL 508, CSA C22.2 No 14 standards. When associated and correctly connected to an appropriate safety control unit, it conforms to Category 4, performance level PL e, SIL 3 as described in EN/ISO 13849-1, EN/IEC 61508.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XCSTE5311 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Preventa XCS |
ขนาดบรรจุภัณฑ์ | 0 x 110 x 0 mm |