Safety switch, Telemecanique Safety switches XCS, plastic XCSTA, 1 NC + 2 NO, slow break, 2 entries tapped M16

XCSTA592
login_green To View the best prices please Sign in / Register.
สินค้าหมด

คำอธิบาย

This XCSTA Key Operated Safety Switch for guard doors has an adjustable turret head and a robust red coated polyamide body with 2 x M16 cable gland entries, allowing for flexible installation. The limit switch is a device that converts a mechanical motion into an electrical control signal. It has 2 normally open and 1 normally closed break-before-make (slow break) contacts. Its B10D reliability data is 5 000 000. Its IP67 degree of protection makes it ideal for heavy duty use in harsh conditions. It also complies with EN/ISO 14119, EN/IEC 60204-1, EN/IEC 60947-5-1, UL 508, CSA C22.2 No 14 standards. When associated and correctly connected to an appropriate safety control unit, it conforms to Category 4, performance level PL e, SIL 3 as described in EN/ISO 13849-1, EN/IEC 61508. Safety switches for the protection of operators, by controlling the safe opening and interlocking of guards and covers in your installations.

รายละเอียดสินค้า

Activity IDSEN
หมายเลขส่วนประกอบ XCSTA592
ฉลาก Green Premium ไม่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Preventa XCS
ขนาดบรรจุภัณฑ์ 0 x 52 x 0 mm

ข้อมูลผู้ขาย

Documents

รีวิว