
calcActive())">
Safety switch, Telemecanique Safety switches XCS, metal XCSE, 2NC + 1 NO, slow break, 2entries tapped M20, 24 V
XCSE7512
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XCSE7512
Safety switch, Telemecanique Safety switches XCS, metal XCSE, 2NC + 1 NO, slow break, 2entries tapped M20, 24 V
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the XCS range, an offer of safety switches. The safety interlock switch protects machine operators by stopping the machine when the guard or door opens, withdrawing the actuator attached to the machine guard from the head of the switch. It has 2 normally closed + 1 normally open, slow-break, break before make, simultaneous, contacts, normally closed contact with positive opening operation. It is an interlock switch with a rated operational current of 0.55A at 125V, 0.27A at 250V, 3A at 120V, 1.5A at 240V and a conventional enclosed thermal current of 6A. It is furnished with terminal for electrical connection and 2 entries tapped for M20 x 1.5. It is an IP67 rated product. It has a key operated turret head. It offers mechanical durability of about 600000 cycles and the 10 cycles/minute for maximum durability. Its dimensions are 98mm (width) x 44mm (depth) x 146mm (height) and weighs 1.14kg. It is ideal for all the dangerous machines with free access requiring a zone protection for the security of operators and machines, such as packaging, handling, robotics, machine tools, presses and automotive sector. This product is certified by UL and CSA. It complies with UL 508, EN/ISO 12100, EN/IEC 60947-5-1, EN/IEC 60204-1, EN 1088/ISO 14119 and CSA C22.2 No 14 standards. The safety interlock switch is specifically designed for machine guarding applications, provides an ideal solution for the locking or interlocking of movable guards associated with industrial machinery.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XCSE7512 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Preventa XCS |
ขนาดบรรจุภัณฑ์ | 0 x 98 x 0 mm |